alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Bombay Fluid System Components Pvt.Ltd. (Swagelok Bombay)

Your Authorized Swagelok Sales and Service Center

Chemical and Petrochemical Applications


Optimize front end processing, back end sampling, & energy use

From maintaining accurate pressure, temperature, flow and analytical measurements to improving uptime of rotating equipment and emissions monitoring systems, the pressure to improve performance doesn’t stop. But Swagelok Bombay is here to help you meet the challenges.

Application support for Chemical and Petrochemical customers:

(A) Analytical Instrumentation


Analytical Instrumentation (AI) solutions extract and condition samples from the process pipe to ensure the analyzer receives samples that are at the correct temperature and pressure. 

AI solutions include many application areas including Grab Sampling.  Our offerings, combined with complementary Training and Services, help us meet our strategic goal of being recognized by end users as a high performance resource for all their sampling system needs.

Know detailed applications


(B) Process Instrumentation

Process Instrumentation (PI) measures physical state of process (Pressure, Temperature, Level, Flow) and is the fundamental input used in process measurement and control systems. Swagelok products are used in many applications to control and isolate process fluids which are measured by Process Instrumentation; as the accuracy and reliability of the PI has direct and critical input the quality, efficiency safety of plant. 

Know Detailed applications


(C) Mechanical Efficiency Program 

As a Rotating Equipment Engineers or Utility and Process Engineers or Pilot plant customer; you have historically used 1" to 2" piping systems in your applications. Ease of maintenance, increased flow in lube systems and overall lower costs are driving factors to help you increasingly use Swagelok solutions in place of pipe.

Know Detailed applications


Our Support include:

  • CAD drawings with Piping and Instrumentation
  • Component Selection
  • Bending,Welding and Assembly by Certified Technicians
  • Testing to guarantee the system
  • Packaging and Delivery

Contact us


Process Instrumentation
Process Instrumentation